Severe Duty Motor, 450 HP, 3 Ph, 60 Hz, 4160 V, 1800 RPM, 5011LSC Frame
Severe Duty Motor, 450 HP, 3 Ph, 60 Hz, 4160 V, 1800 RPM, 5011LSC Frame
Part#: 5011LSVFS16546
Catalog#: 5011LSVFS16546
Model#: 5011LSVFS16546AN
Weight: 5450 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LSC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 57.5 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .108 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LSC |
Current | Current: 57.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: A-EE7300FW | Outline Drawing | Outline Drawing: SS558200-4950 |
Voltage | Voltage: 4160 V | Output KW | Output KW: 340 kW |
Output HP | Output HP: 450 Hp | Frame Size | Frame Size: 5011 |
Efficiency | Efficiency: 95.8 % | Weight | Weight: 5450.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 19.63 | 25%: 23.22 | 50%: 32.90 | 75%: 44.23 | 100%: 57.50 | 115%: 65.24 | 125%: 70.77 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 91.50 | 50%: 177.00 | 75%: 263.00 | 100%: 351.00 | 115%: 402.00 | 125%: 438.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 55.0 | 50%: 74.5 | 75%: 82.5 | 100%: 85.5 | 115%: 85.5 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 330.00 | 50%: 660.00 | 75%: 990.00 | 100%: 1,325.00 | 115%: 1,525.00 | 125%: 1,660.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 104.00 | Current (%): 100.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 34.50 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 361.0 | Torque (ft-lbs): 3,850.00 | Torque (%): 291.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 575.00 | Current (%): 553.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 170.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 650.00 | Current (%): 625.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 177.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 625.00 | Current (%): 601.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 166.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 500.00 | Current (%): 481.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 208.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!