250,900,TEFC,5011LZ,3/60/460
250,900,TEFC,5011LZ,3/60/460
Part#: 5011LHFS18601
Catalog#: 5011LHFS18601
Weight: 5548 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011LZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 330 A | Power Factor | Power Factor: 74 |
Duty | Duty: 120 MINUTE | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0125 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LZ |
Current | Current: 330 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS550897-4950 | Voltage | Voltage: 460 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 5548.00 LB |
Packaged Width | Packaged Width: 56.00 IN | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 148.00 | 25%: 166.00 | 50%: 210.00 | 75%: 270.00 | 100%: 340.00 | 125%: 425.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 50.00 | 50%: 97.50 | 75%: 146.00 | 100%: 195.00 | 125%: 245.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.8 | 75%: 95.8 | 100%: 95.8 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 2.0 | 25%: 37.0 | 50%: 58.0 | 75%: 68.0 | 100%: 72.0 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 894 | 100%: 890 | 125%: 886 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,350.00 | Current (%): 397.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 340.00 | Current (%): 100.0 | Torque (ft-lbs): 1,472.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,500.00 | Current (%): 441.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 136.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,675.00 | Current (%): 493.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,600.00 | Current (%): 471.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 136.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 148.00 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 950.00 | Current (%): 279.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 194.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!