75,240,TEBC,5011LZ,3/12/460
75,240,TEBC,5011LZ,3/12/460
Part#: 5011LHFS18586
Catalog#: 5011LHFS18586
Weight: 5423 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 240 V |
Speed | Speed: 230 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011LZ | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 12 Hz |
Current | Current: 180 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .048 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LZ |
Current | Current: 180 A | Frequency | Frequency: 12 Hz |
Speed | Speed: 230 rpm | Connection Drawing | Connection Drawing: A-EE7300LE |
Outline Drawing | Outline Drawing: B-SS553627-4950 | Voltage | Voltage: 240 V |
Output KW | Output KW: 56 kW | Output HP | Output HP: 75 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 5423.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 69.00 | 25%: 80.00 | 50%: 105.00 | 75%: 140.00 | 100%: 180.00 | 125%: 225.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 16.00 | 50%: 30.50 | 75%: 46.50 | 100%: 62.50 | 125%: 80.50 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 91.0 | 75%: 90.5 | 100%: 89.5 | 125%: 86.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 47.0 | 50%: 70.0 | 75%: 80.0 | 100%: 84.0 | 125%: 86.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 240 | 25%: 238 | 50%: 235 | 75%: 232 | 100%: 230 | 125%: 225 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 415.00 | 50%: 838.00 | 75%: 1,270.00 | 100%: 1,715.00 | 125%: 2,175.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 180.00 | Current (%): 100.0 | Torque (ft-lbs): 1,715.00 | Torque (%): 100.0 | Speed (RPM): 230 | Rated Output (KW): 62.50 | Power Factor (%): 84.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 1,050.00 | Current (%): 582.0 | Torque (ft-lbs): 4,500.00 | Torque (%): 262.0 | Speed (RPM): 50 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 900.00 | Current (%): 500.0 | Torque (ft-lbs): 4,750.00 | Torque (%): 275.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 1,000.00 | Current (%): 555.0 | Torque (ft-lbs): 4,500.00 | Torque (%): 262.0 | Speed (RPM): 75 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,100.00 | Current (%): 610.0 | Torque (ft-lbs): 4,900.00 | Torque (%): 2,855.0 | Speed (RPM): 0 | Rated Output (KW): 270.00 | Power Factor (%): 57.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 69.00 | Current (%): 38.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 240 | Rated Output (KW): 2.50 | Power Factor (%): 5.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 445.0 | Torque (ft-lbs): 4,950.00 | Torque (%): 288.0 | Speed (RPM): 150 | Rated Output (KW): 240.00 | Power Factor (%): 70.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!