165,420,TEBC,5011L,3/21/230
165,420,TEBC,5011L,3/21/230
Part#: 5011LHFS18579
Catalog#: 5011LHFS18579
Weight: 5535 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 165 Hp |
Output KW | Output KW: 123 kW | Voltage | Voltage: 230 V |
Speed | Speed: 408 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011L | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 21 Hz |
Current | Current: 400 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .013 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 400 A | Frequency | Frequency: 21 Hz |
Speed | Speed: 408 rpm | Connection Drawing | Connection Drawing: A-EE7300LA |
Outline Drawing | Outline Drawing: B-SS551861-4950 | Voltage | Voltage: 230 V |
Output KW | Output KW: 123 kW | Output HP | Output HP: 165 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 5535.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 136.00 | 25%: 165.00 | 50%: 225.00 | 75%: 305.00 | 100%: 400.00 | 125%: 495.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 32.50 | 50%: 64.50 | 75%: 97.50 | 100%: 132.00 | 125%: 167.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.5 | 50%: 95.0 | 75%: 95.0 | 100%: 93.6 | 125%: 91.7 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 2.0 | 25%: 50.0 | 50%: 72.0 | 75%: 80.0 | 100%: 82.5 | 125%: 84.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 420 | 25%: 418 | 50%: 415 | 75%: 412 | 100%: 408 | 125%: 406 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 519.00 | 50%: 1,045.00 | 75%: 1,578.00 | 100%: 2,120.00 | 125%: 2,672.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): 259.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 165.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,850.00 | Current (%): 712.0 | Torque (ft-lbs): 6,200.00 | Torque (%): 292.0 | Speed (RPM): 0 | Rated Output (KW): 565.00 | Power Factor (%): 49.0 | Rated Output (Hp): 165.00 |
Curvepoint: 1/3 | Current (Amps): 2,750.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): 259.0 | Speed (RPM): 75 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 165.00 |
Curvepoint: No Load | Current (Amps): 136.00 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 420 | Rated Output (KW): 2.50 | Power Factor (%): 2.0 | Rated Output (Hp): 165.00 |
Curvepoint: Full Load | Current (Amps): 400.00 | Current (%): 100.0 | Torque (ft-lbs): 2,120.00 | Torque (%): 100.0 | Speed (RPM): 408 | Rated Output (KW): 132.00 | Power Factor (%): 82.5 | Rated Output (Hp): 165.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): | Torque (ft-lbs): 5,750.00 | Torque (%): 271.0 | Speed (RPM): 225 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 165.00 |
Curvepoint: Break-Down | Current (Amps): 1,950.00 | Current (%): 488.0 | Torque (ft-lbs): 6,500.00 | Torque (%): 307.0 | Speed (RPM): 305 | Rated Output (KW): 510.00 | Power Factor (%): 65.0 | Rated Output (Hp): 165.00 |
Efficiency
Information not available at the moment. Please check back later!