504,1500,TEBC-AXIAL,5011L,3/50/575

504,1500,TEBC-AXIAL,5011L,3/50/575

Part#: 5011LHFS18546

Catalog#: 5011LHFS18546

Weight: 4896 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 504 Hp
Output KW Output KW: 380 kW Voltage Voltage: 575 V
Speed Speed: 1490 rpm Service Factor Service Factor: 1
Frame Frame: 5011L Enclosure Enclosure: Totally Enclosed Blower cooled - Axial
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 96.5 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 50 Hz
Current Current: 453 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6324 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0035 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: L Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: L
Current Current: 453 A Frequency Frequency: 50 Hz
Speed Speed: 1490 rpm Connection Drawing Connection Drawing: A-EE7300LD
Outline Drawing Outline Drawing: B-SS556993-4950 Voltage Voltage: 575 V
Output KW Output KW: 380 kW Output HP Output HP: 504 Hp
Frame Size Frame Size: 5011 Efficiency Efficiency: 96.5 %
Weight Weight: 4896.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!