150,510,TEBC-AXIAL,5011L,3/17/370
150,510,TEBC-AXIAL,5011L,3/17/370
Part#: 5011LHFS18545
Catalog#: 5011LHFS18545
Weight: 5398 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 370 V |
Speed | Speed: 500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011L | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 17 Hz |
Current | Current: 212 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .028 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 212 A | Frequency | Frequency: 17 Hz |
Speed | Speed: 500 rpm | Connection Drawing | Connection Drawing: A-EE7300FX |
Outline Drawing | Outline Drawing: B-SS553066-4950 | Voltage | Voltage: 370 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 94.1 % |
Weight | Weight: 5398.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 72.00 | 25%: 88.00 | 50%: 124.00 | 75%: 165.00 | 100%: 212.00 | 125%: 265.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 30.50 | 50%: 59.00 | 75%: 88.50 | 100%: 119.00 | 125%: 150.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.1 | 75%: 94.5 | 100%: 94.1 | 125%: 93.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 54.0 | 50%: 75.0 | 75%: 84.0 | 100%: 87.0 | 125%: 89.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 510 | 25%: 508 | 50%: 505 | 75%: 502 | 100%: 500 | 125%: 495 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 388.00 | 50%: 780.00 | 75%: 1,178.00 | 100%: 1,578.00 | 125%: 1,986.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,275.00 | Current (%): | Torque (ft-lbs): 6,250.00 | Torque (%): 385.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,700.00 | Current (%): | Torque (ft-lbs): 3,000.00 | Torque (%): | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,800.00 | Current (%): | Torque (ft-lbs): 3,000.00 | Torque (%): | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,875.00 | Current (%): | Torque (ft-lbs): 3,550.00 | Torque (%): 220.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,550.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): | Speed (RPM): 325 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 72.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 510 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 212.00 | Current (%): 100.0 | Torque (ft-lbs): 1,575.00 | Torque (%): 100.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!