315,1020,TEBC,5011LZ,3/34/460
315,1020,TEBC,5011LZ,3/34/460
Part#: 5011LHFS18537
Catalog#: 5011LHFS18537
Weight: 5252 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 315 Hp |
Output KW | Output KW: 235 kW | Voltage | Voltage: 420 V |
Speed | Speed: 1010 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011LZ | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 34 Hz |
Current | Current: 350 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .012 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LZ |
Current | Current: 350 A | Frequency | Frequency: 34 Hz |
Speed | Speed: 1010 rpm | Connection Drawing | Connection Drawing: A-EE7300LD |
Outline Drawing | Outline Drawing: B-SS551736-4950 | Voltage | Voltage: 420 V |
Output KW | Output KW: 235 kW | Output HP | Output HP: 315 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 5252.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 127.05 | 25%: 155.52 | 50%: 219.05 | 75%: 295.71 | 100%: 383.33 | 125%: 470.95 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 61.50 | 50%: 122.00 | 75%: 182.00 | 100%: 244.00 | 125%: 305.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 2.0 | 25%: 54.0 | 50%: 76.0 | 75%: 84.0 | 100%: 87.0 | 125%: 89.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,020 | 25%: 1,016 | 50%: 1,014 | 75%: 1,012 | 100%: 1,010 | 125%: 1,005 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 407.00 | 50%: 815.00 | 75%: 1,226.00 | 100%: 1,640.00 | 125%: 2,057.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 3,000.00 | Current (%): 858.0 | Torque (ft-lbs): 3,200.00 | Torque (%): 195.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 315.00 |
Curvepoint: Break-Down | Current (Amps): 1,875.00 | Current (%): 536.0 | Torque (ft-lbs): 6,400.00 | Torque (%): 390.0 | Speed (RPM): 950 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 315.00 |
Curvepoint: 2/3 | Current (Amps): 2,700.00 | Current (%): 772.0 | Torque (ft-lbs): 3,500.00 | Torque (%): 212.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 315.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,225.00 | Current (%): 922.0 | Torque (ft-lbs): 3,750.00 | Torque (%): 228.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 315.00 |
Curvepoint: 1/3 | Current (Amps): 3,150.00 | Current (%): 900.0 | Torque (ft-lbs): 3,200.00 | Torque (%): 195.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 315.00 |
Curvepoint: No Load | Current (Amps): 116.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,020 | Rated Output (KW): | Power Factor (%): 2.0 | Rated Output (Hp): 315.00 |
Curvepoint: Full Load | Current (Amps): 350.00 | Current (%): 100.0 | Torque (ft-lbs): 1,640.00 | Torque (%): 100.0 | Speed (RPM): 1,010 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 315.00 |
Efficiency
Information not available at the moment. Please check back later!