400,1470,TEBC,5011L,3/49/690
400,1470,TEBC,5011L,3/49/690
Part#: 5011LHFS18534
Catalog#: 5011LHFS18534
Weight: 5517 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 690 V |
Speed | Speed: 1458 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011L | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 49 Hz |
Current | Current: 297 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0042 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 297 A | Frequency | Frequency: 49 Hz |
Speed | Speed: 1458 rpm | Connection Drawing | Connection Drawing: A-EE7300LE |
Outline Drawing | Outline Drawing: B-SS553555-4950 | Voltage | Voltage: 690 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 5517.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 92.52 | 25%: 116.75 | 50%: 167.97 | 75%: 231.30 | 100%: 297.39 | 125%: 368.99 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 80.00 | 50%: 156.00 | 75%: 233.00 | 100%: 311.00 | 125%: 390.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 57.0 | 50%: 77.0 | 75%: 84.0 | 100%: 87.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,470 | 25%: 1,466 | 50%: 1,464 | 75%: 1,460 | 100%: 1,458 | 125%: 1,455 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 3,700.00 | Current (%): 685.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 166.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 3,500.00 | Current (%): 648.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 190.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 2,350.00 | Current (%): 435.0 | Torque (ft-lbs): 4,400.00 | Torque (%): 305.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 168.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,470 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 3,850.00 | Current (%): 715.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 166.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,925.00 | Current (%): 728.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 540.00 | Current (%): 100.0 | Torque (ft-lbs): 1,440.00 | Torque (%): 100.0 | Speed (RPM): 1,458 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!