1945,1200,WP2,500,3/60/6600

1945,1200,WP2,500,3/60/6600

Part#: 500WPII4077

Catalog#: 500WPII4077

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 1945 Hp
Output KW Output KW: 1,450 kW Voltage Voltage: 6600 V
Speed Speed: 1191 rpm Service Factor Service Factor: 1
Frame Frame: 500 Enclosure Enclosure: WP2
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 159 A Power Factor Power Factor: 85
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: SLEEVE Opp Drive End Bearing Size Opp Drive End Bearing Size: SLEEVE
UL UL: No CSA CSA: N
CE CE: N IP Code IP Code: -
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .003 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Sleeve
Opp Drive End Bearing Opp Drive End Bearing: Sleeve Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Current Current: 159 A
Frequency Frequency: 60 Hz Speed Speed: 1191 rpm
Connection Drawing Connection Drawing: A-EE7300CH Outline Drawing Outline Drawing: B-SS620295
Voltage Voltage: 6600 V Output KW Output KW: 1,450 kW
Output HP Output HP: 1945 Hp Frame Size Frame Size: 500
Efficiency Efficiency: 94.5 % Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!