1250,1800,TEFC,500,3/60/4160
1250,1800,TEFC,500,3/60/4160
Part#: 500TVFC4026
Catalog#: 500TVFC4026
Weight: 10340 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1250 Hp |
Output KW | Output KW: 930 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 500 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 158 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6328 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6328 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .11 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 158 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: A-EE7300CH |
Outline Drawing | Outline Drawing: B-SS620519 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 930 kW | Output HP | Output HP: 1250 Hp |
Frame Size | Frame Size: 500 | Efficiency | Efficiency: 95 % |
Weight | Weight: 10340.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 41.50 | 25%: 57.00 | 50%: 86.00 | 75%: 120.00 | 100%: 158.00 | 115%: 182.00 | 125%: 198.00 |
% of Rated Load: Rated Output (KW) | 0%: 33.00 | 25%: 266.00 | 50%: 502.00 | 75%: 740.00 | 100%: 980.00 | 115%: 1,125.00 | 125%: 1,225.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 92.4 | 75%: 94.1 | 100%: 95.0 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 65.0 | 50%: 80.0 | 75%: 85.0 | 100%: 86.0 | 115%: 86.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,792 | 100%: 1,790 | 115%: 1,789 | 125%: 1,788 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 913.00 | 50%: 1,828.00 | 75%: 2,745.00 | 100%: 3,665.00 | 115%: 4,218.00 | 125%: 4,590.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 900.00 | Current (%): 570.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 88.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,250.00 |
Curvepoint: 1/3 | Current (Amps): 950.00 | Current (%): 605.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 88.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,250.00 |
Curvepoint: Break-Down | Current (Amps): 525.00 | Current (%): 335.0 | Torque (ft-lbs): 8,000.00 | Torque (%): 218.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 1,250.00 |
Curvepoint: No Load | Current (Amps): 41.50 | Current (%): 26.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1,250.00 |
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 475.0 | Torque (ft-lbs): 3,750.00 | Torque (%): 102.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,000.00 | Current (%): 635.0 | Torque (ft-lbs): 3,550.00 | Torque (%): 97.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 17.0 | Rated Output (Hp): 1,250.00 |
Curvepoint: Full Load | Current (Amps): 158.00 | Current (%): 100.0 | Torque (ft-lbs): 3,665.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 1,250.00 |
Efficiency
Information not available at the moment. Please check back later!