1000,1200,TEBC,500,3/60/4160
1000,1200,TEBC,500,3/60/4160
Part#: 500TEAAC4077
Catalog#: 500TEAAC4077
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1000 Hp |
Output KW | Output KW: 750 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1192 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 500 | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 132 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6330 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6328 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .003 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Ductile Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 132 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1192 rpm | Connection Drawing | Connection Drawing: A-EE7300CH |
Outline Drawing | Outline Drawing: B-SS620294 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 750 kW | Output HP | Output HP: 1000 Hp |
Frame Size | Frame Size: 500 | Efficiency | Efficiency: 94.2 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 41.50 | 25%: 61.00 | 50%: 72.00 | 75%: 96.00 | 100%: 127.00 | 115%: 147.00 | 125%: 160.00 |
% of Rated Load: Rated Output (KW) | 0%: 17.40 | 25%: 207.00 | 50%: 396.00 | 75%: 590.00 | 100%: 785.00 | 115%: 905.00 | 125%: 985.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 47.0 | 50%: 76.5 | 75%: 85.5 | 100%: 85.9 | 115%: 85.1 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,187 | 125%: 1,186 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1,096.00 | 50%: 2,197.00 | 75%: 3,300.00 | 100%: 4,410.00 | 115%: 5,085.00 | 125%: 5,530.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 127.00 | Current (%): 0.0 | Torque (ft-lbs): 4,410.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: 2/3 | Current (Amps): 675.00 | Current (%): 531.0 | Torque (ft-lbs): 4,755.00 | Torque (%): 18.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: Pull-Up | Current (Amps): 714.00 | Current (%): 562.0 | Torque (ft-lbs): 4,492.00 | Torque (%): 102.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: 1/3 | Current (Amps): 754.00 | Current (%): 594.0 | Torque (ft-lbs): 4,492.00 | Torque (%): 102.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: Break-Down | Current (Amps): 334.00 | Current (%): 263.0 | Torque (ft-lbs): 11,000.00 | Torque (%): 249.0 | Speed (RPM): 1,166 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: No Load | Current (Amps): 41.50 | Current (%): 32.7 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 1,000.00 |
Curvepoint: Locked-Rotor | Current (Amps): 794.00 | Current (%): 625.0 | Torque (ft-lbs): 5,285.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Efficiency
Information not available at the moment. Please check back later!