2250,3600,WPI,500,3/60/13800
2250,3600,WPI,500,3/60/13800
Part#: 500LVF37002
Catalog#: 500LVF37002
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2250 Hp |
Output KW | Output KW: 1680 kW | Voltage | Voltage: 13800 V |
Speed | Speed: 3589 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 500 | Enclosure | Enclosure: Weather Protected 1 |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 81.7 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: 1.085 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Sleeve |
Opp Drive End Bearing | Opp Drive End Bearing: Sleeve | Frame Material | Frame Material: Fabricated Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 81.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3589 rpm | Connection Drawing | Connection Drawing: EE7300PM |
Outline Drawing | Outline Drawing: 0250000718 | Voltage | Voltage: 13800 V |
Output KW | Output KW: 1680 kW | Output HP | Output HP: 2250 Hp |
Frame Size | Frame Size: 500 | Efficiency | Efficiency: 95.5 % |
Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!