1500,1800,DPFV,500,3/60/460
1500,1800,DPFV,500,3/60/460
Part#: 500LHDB7028
Catalog#: 500LHDB7028
Weight: 12089 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1500 Hp |
Output KW | Output KW: 1,120 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 500TZ | Enclosure | Enclosure: DPFV |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1625 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6330 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6330 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0021 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 1625 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: EE7300NC |
Outline Drawing | Outline Drawing: SS622419 | Voltage | Voltage: 460 V |
Output KW | Output KW: 1,120 kW | Output HP | Output HP: 1500 Hp |
Frame Size | Frame Size: 500 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 12089.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 360.00 | 25%: 540.00 | 50%: 875.00 | 75%: 1,225.00 | 100%: 1,625.00 | 125%: 2,025.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 30.00 | 25%: 305.00 | 50%: 590.00 | 75%: 875.00 | 100%: 1,165.00 | 125%: 1,455.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 71.0 | 50%: 85.0 | 75%: 89.0 | 100%: 90.0 | 125%: 90.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,795 | 75%: 1,792 | 100%: 1,790 | 125%: 1,788 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1,095.00 | 50%: 2,195.00 | 75%: 3,295.00 | 100%: 4,400.00 | 125%: 5,510.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 11,500.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): 85.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Curvepoint: Pull-Up | Current (Amps): 10,500.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): 85.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Curvepoint: 2/3 | Current (Amps): 9,000.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): 125.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Curvepoint: Full Load | Current (Amps): 1,625.00 | Current (%): 100.0 | Torque (ft-lbs): 4,400.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: No Load | Current (Amps): 360.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: Break-Down | Current (Amps): 6,550.00 | Current (%): | Torque (ft-lbs): 11,250.00 | Torque (%): 250.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12,000.00 | Current (%): | Torque (ft-lbs): 4,775.00 | Torque (%): 105.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 1,500.00 |
Efficiency
Information not available at the moment. Please check back later!