350,3600,TEFC,5009S,3/60/2300
350,3600,TEFC,5009S,3/60/2300
Part#: 5009SVFS18502
Catalog#: 5009SVFS18502
Weight: 5360 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 261.1 kW | Voltage | Voltage: 2300 V |
Speed | Speed: 3578 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5009S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 76.5 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .158 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: S | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 76.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3578 rpm | Connection Drawing | Connection Drawing: A-EE7340E |
Outline Drawing | Outline Drawing: B-SS551226-4950 | Voltage | Voltage: 2300 V |
Output KW | Output KW: 261.1 kW | Output HP | Output HP: 350 Hp |
Frame Size | Frame Size: 5009 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 5360.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 22.00 | 25%: 30.00 | 50%: 44.50 | 75%: 60.00 | 100%: 76.50 | 115%: 87.00 | 125%: 94.50 |
% of Rated Load: Rated Output (KW) | 0%: 8.00 | 25%: 73.00 | 50%: 139.00 | 75%: 206.00 | 100%: 273.00 | 115%: 314.00 | 125%: 342.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 94.1 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 60.0 | 50%: 80.0 | 75%: 86.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,578 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 385.00 | 100%: 514.00 | 115%: 592.00 | 125%: 644.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 621.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 204.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 22.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 650.00 | Current (%): 850.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): 686.0 | Torque (ft-lbs): 900.00 | Torque (%): 175.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 560.00 | Current (%): 732.0 | Torque (ft-lbs): 875.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 490.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 340.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 76.50 | Current (%): 100.0 | Torque (ft-lbs): 514.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!