700,1200,TEFC,450,3/60/2300/4000
700,1200,TEFC,450,3/60/2300/4000
Part#: 450VFCJ4578
Catalog#: 450VFCJ4578
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 1194 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 450TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 168.0/96.5 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: H |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6328 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6328 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .175 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 168.0/96.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1194 rpm | Connection Drawing | Connection Drawing: A-EE7304AD |
Outline Drawing | Outline Drawing: B-SS555264 | Voltage | Voltage: 2300/4000 V |
Output KW | Output KW: 520 kW | Output HP | Output HP: 700 Hp |
Frame Size | Frame Size: 450 | Efficiency | Efficiency: 94.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 38.24 | 25%: 45.43 | 50%: 59.23 | 75%: 76.48 | 100%: 96.60 | 115%: 109.25 | 125%: 117.88 |
% of Rated Load: Rated Output (KW) | 0%: 30.00 | 25%: 152.00 | 50%: 285.00 | 75%: 420.00 | 100%: 555.00 | 115%: 637.00 | 125%: 690.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 92.1 | 75%: 94.1 | 100%: 94.5 | 115%: 94.5 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 47.5 | 50%: 69.0 | 75%: 78.5 | 100%: 82.5 | 115%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,199 | 50%: 1,197 | 75%: 1,196 | 100%: 1,194 | 115%: 1,193 | 125%: 1,192 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 765.00 | 50%: 1,535.00 | 75%: 2,305.00 | 100%: 3,075.00 | 115%: 3,540.00 | 125%: 3,850.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,020.00 | Current (%): 607.0 | Torque (ft-lbs): 3,225.00 | Torque (%): 105.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 168.00 | Current (%): 100.0 | Torque (ft-lbs): 3,075.00 | Torque (%): 100.0 | Speed (RPM): 1,194 | Rated Output (KW): | Power Factor (%): 82.5 | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 700.00 | Current (%): 417.0 | Torque (ft-lbs): 8,700.00 | Torque (%): 283.0 | Speed (RPM): 1,170 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 66.50 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,200.00 | Current (%): 714.0 | Torque (ft-lbs): 3,585.00 | Torque (%): 117.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 1,140.00 | Current (%): 679.0 | Torque (ft-lbs): 3,050.00 | Torque (%): 99.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 1,080.00 | Current (%): 643.0 | Torque (ft-lbs): 3,050.00 | Torque (%): 99.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!