100,720,TENV,449U,3/60/460
100,720,TENV,449U,3/60/460
Part#: 449UHTS18626
Catalog#: 449UHTS18626
Weight: 2750 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 74.6 kW | Voltage | Voltage: 460 V |
Speed | Speed: 715 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449U | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 160 A | Power Factor | Power Factor: 62.5 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .043 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 160 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 715 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS519778-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 74.6 kW | Output HP | Output HP: 100 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 2750.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 94.00 | 25%: 100.00 | 50%: 115.00 | 75%: 135.00 | 100%: 160.00 | 125%: 192.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 21.50 | 50%: 40.50 | 75%: 60.00 | 100%: 80.00 | 125%: 100.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.7 | 75%: 93.0 | 100%: 93.6 | 125%: 93.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 27.5 | 50%: 44.5 | 75%: 56.0 | 100%: 62.5 | 125%: 65.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 718 | 50%: 717 | 75%: 716 | 100%: 715 | 125%: 710 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 550.00 | 100%: 735.00 | 125%: 925.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 680.00 | Current (%): 425.0 | Torque (ft-lbs): 815.00 | Torque (%): 111.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 645.00 | Current (%): 403.0 | Torque (ft-lbs): 865.00 | Torque (%): 118.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 415.00 | Current (%): 259.0 | Torque (ft-lbs): 1,510.00 | Torque (%): 205.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 52.5 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 715.00 | Current (%): 447.0 | Torque (ft-lbs): 960.00 | Torque (%): 131.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 160.00 | Current (%): 100.0 | Torque (ft-lbs): 735.00 | Torque (%): 100.0 | Speed (RPM): 715 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 610.00 | Current (%): 381.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 136.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 94.00 | Current (%): 59.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!