300,1800,DP,449T,3/60/4160
300,1800,DP,449T,3/60/4160
Part#: 449TVDN17031
Catalog#: 449TVDN17031
Weight: 2334 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 39.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .35 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 39.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS515020-2938 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 94.1 % |
Weight | Weight: 2334.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.55 | 25%: 16.03 | 50%: 22.67 | 75%: 30.41 | 100%: 39.53 | 115%: 45.06 | 125%: 49.76 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 61.50 | 50%: 119.00 | 75%: 177.00 | 100%: 236.00 | 115%: 272.00 | 125%: 296.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 94.5 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 54.0 | 50%: 74.0 | 75%: 81.0 | 100%: 83.0 | 115%: 83.0 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 440.00 | 75%: 662.00 | 100%: 884.00 | 115%: 1,018.00 | 125%: 1,108.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 23.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 350.00 | Current (%): 490.0 | Torque (ft-lbs): 900.00 | Torque (%): 102.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 210.00 | Current (%): 294.0 | Torque (ft-lbs): 1,825.00 | Torque (%): 206.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 325.00 | Current (%): 455.0 | Torque (ft-lbs): 900.00 | Torque (%): 102.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 375.00 | Current (%): 524.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 119.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 71.50 | Current (%): 100.0 | Torque (ft-lbs): 884.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 275.00 | Current (%): 385.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 113.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!