250,1800,EPFC,449TC,3/60/460
250,1800,EPFC,449TC,3/60/460
Part#: 449TTGS7050
Catalog#: 449TTGS7050
Weight: 2791 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 186.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Frame | Frame: 447/449TZ |
Enclosure | Enclosure: Explosion Proof Fan cooled | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: No Winding Group Reference Voltage Found. A |
Power Factor | Power Factor: 85 | Duty | Duty: UNK |
Insulation Class | Insulation Class: UNK | Design Code | Design Code: UNK |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: UNK |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0134 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Unk |
Opp Drive End Bearing | Opp Drive End Bearing: Unk | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Frame Suffix | Frame Suffix: TZ | Current | Current: No Winding Group Reference Voltage Found. A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH | Outline Drawing | Outline Drawing: B-SS516000-2875 |
Voltage | Voltage: 460 V | Output KW | Output KW: 186.5 kW |
Output HP | Output HP: 250 Hp | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 95 % | Weight | Weight: 2791.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 85.00 | 25%: 110.00 | 50%: 160.00 | 75%: 222.00 | 100%: 290.00 | 115%: 327.00 | 125%: 365.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 52.00 | 50%: 99.50 | 75%: 148.00 | 100%: 196.00 | 115%: 221.00 | 125%: 246.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 59.0 | 50%: 78.0 | 75%: 83.5 | 100%: 85.0 | 115%: 85.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,780 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 50.0 | 50%: 45.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 551.00 | 100%: 736.00 | 115%: 829.00 | 125%: 922.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,500.00 | Current (%): 517.0 | Torque (ft-lbs): 1,300.00 | Torque (%): 177.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,650.00 | Current (%): 569.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 900.00 | Current (%): 310.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 224.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,600.00 | Current (%): 552.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 149.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 85.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,550.00 | Current (%): 534.0 | Torque (ft-lbs): 1,200.00 | Torque (%): 163.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 290.00 | Current (%): 100.0 | Torque (ft-lbs): 736.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!