200/50,1800/900,EPFC,449T,3/60/460 1VT
200/50,1800/900,EPFC,449T,3/60/460 1VT
Part#: 449TTGS17204
Catalog#: 449TTGS17204
Weight: 3262 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200,50 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790,890 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 232,82 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NU319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .016 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 232 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: A-EE7322A |
Outline Drawing | Outline Drawing: B-SS515578-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 149 kW | Output HP | Output HP: 200 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 3262.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 83.00 | 25%: 100.00 | 50%: 136.00 | 75%: 181.00 | 100%: 232.00 | 115%: 265.00 | 125%: 285.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 42.50 | 50%: 80.00 | 75%: 118.00 | 100%: 157.00 | 115%: 181.00 | 125%: 196.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.5 | 115%: 86.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,794 | 100%: 1,790 | 115%: 1,788 | 125%: 1,786 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 146.00 | 50%: 293.00 | 75%: 440.00 | 100%: 587.00 | 115%: 675.00 | 125%: 735.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,600.00 | Current (%): 690.0 | Torque (ft-lbs): 1,115.00 | Torque (%): 190.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 925.00 | Current (%): 399.0 | Torque (ft-lbs): 1,740.00 | Torque (%): 296.0 | Speed (RPM): 1,745 | Rated Output (KW): | Power Factor (%): 66.5 | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,775.00 | Current (%): 765.0 | Torque (ft-lbs): 1,240.00 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.5 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 232.00 | Current (%): 100.0 | Torque (ft-lbs): 587.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,685.00 | Current (%): 726.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 179.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 83.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,500.00 | Current (%): 647.0 | Torque (ft-lbs): 1,300.00 | Torque (%): 221.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!