150,1800/900,EPFC,449TC,3/60/460 1CT
150,1800/900,EPFC,449TC,3/60/460 1CT - 449TTGS17202
Part#: 449TTGS17202
Catalog#: 449TTGS17202
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150,75 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785,895 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 168,135 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1CT |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Explosion Proof Fan cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3C |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .029 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 168 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7324 | Outline Drawing | Outline Drawing: B-SS516000-2875 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 46.00 | 25%: 61.00 | 50%: 92.00 | 75%: 128.00 | 100%: 168.00 | 115%: 192.00 | 125%: 210.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 30.00 | 50%: 58.50 | 75%: 87.50 | 100%: 117.00 | 115%: 135.00 | 125%: 146.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 61.0 | 50%: 80.0 | 75%: 85.5 | 100%: 87.0 | 115%: 87.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 440.00 | 115%: 508.00 | 125%: 552.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 700.00 | Current (%): 417.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 227.0 | Speed (RPM): 1,740 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 168.00 | Current (%): 100.0 | Torque (ft-lbs): 440.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 46.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,050.00 | Current (%): 625.0 | Torque (ft-lbs): 680.00 | Torque (%): 155.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 900.00 | Current (%): 536.0 | Torque (ft-lbs): 700.00 | Torque (%): 159.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 950.00 | Current (%): 565.0 | Torque (ft-lbs): 625.00 | Torque (%): 142.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,000.00 | Current (%): 595.0 | Torque (ft-lbs): 625.00 | Torque (%): 142.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!