300,1800,EPFC,449T,3/60/460 (OBSOLETE - PATTERN AVAILABLE - SMI 1.4.20)
300,1800,EPFC,449T,3/60/460 (OBSOLETE - PATTERN AVAILABLE - SMI 1.4.20)
Part#: 449TTGS14050
Catalog#: 449TTGS14050
Weight: 3210 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 338 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3C |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 338 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS555826-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 3210.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 96.00 | 25%: 124.00 | 50%: 186.00 | 75%: 258.00 | 100%: 338.00 | 115%: 388.00 | 125%: 425.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 61.50 | 50%: 119.00 | 75%: 176.00 | 100%: 235.00 | 115%: 270.00 | 125%: 294.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 63.0 | 50%: 80.0 | 75%: 84.0 | 100%: 87.0 | 115%: 87.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 439.00 | 75%: 660.00 | 100%: 882.00 | 115%: 1,015.00 | 125%: 1,105.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 338.00 | Current (%): 100.0 | Torque (ft-lbs): 882.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,200.00 | Current (%): 651.0 | Torque (ft-lbs): 1,775.00 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,150.00 | Current (%): 636.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 176.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 96.00 | Current (%): 28.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,900.00 | Current (%): 562.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 215.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,200.00 | Current (%): 355.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 249.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 2,050.00 | Current (%): 607.0 | Torque (ft-lbs): 1,625.00 | Torque (%): 184.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!