150,1800,TEFC,449T,3/60/460,1VT
150,1800,TEFC,449T,3/60/460,1VT - 449TTFS17205
Part#: 449TTFS17205
Catalog#: 449TTFS17205
Weight: 2928 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150,37.50 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790,890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 174,61 A |
Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0225 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 174 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1790 rpm |
Connection Drawing | Connection Drawing: A-EE7322 | Outline Drawing | Outline Drawing: B-SS515631-2875 |
Weight | Weight: 2928.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.50 | 25%: 74.00 | 50%: 102.00 | 75%: 135.00 | 100%: 174.00 | 115%: 200.00 | 125%: 215.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 31.50 | 50%: 60.00 | 75%: 88.50 | 100%: 118.00 | 115%: 135.00 | 125%: 147.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 53.5 | 50%: 74.0 | 75%: 82.0 | 100%: 85.5 | 115%: 86.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,794 | 75%: 1,792 | 100%: 1,790 | 115%: 1,788 | 125%: 1,786 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 440.00 | 115%: 506.00 | 125%: 550.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,250.00 | Current (%): 718.0 | Torque (ft-lbs): 800.00 | Torque (%): 182.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,150.00 | Current (%): 661.0 | Torque (ft-lbs): 975.00 | Torque (%): 222.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,300.00 | Current (%): 747.0 | Torque (ft-lbs): 895.00 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.5 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 705.00 | Current (%): 405.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 284.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 62.5 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 61.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,200.00 | Current (%): 690.0 | Torque (ft-lbs): 850.00 | Torque (%): 193.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 174.00 | Current (%): 100.0 | Torque (ft-lbs): 440.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!