250,900,TEFC,449T,3/60/460
250,900,TEFC,449T,3/60/460 - 449TTFS16604
Part#: 449TTFS16604
Catalog#: 449TTFS16604
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 888 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 330 A |
Power Factor | Power Factor: 75 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .014 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 330 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1 | Speed | Speed: 888 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS519827-2875 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 148.00 | 25%: 165.00 | 50%: 208.00 | 75%: 260.00 | 100%: 330.00 | 115%: 375.00 | 125%: 408.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 50.50 | 50%: 98.50 | 75%: 146.00 | 100%: 197.00 | 115%: 228.00 | 125%: 248.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 38.0 | 50%: 59.0 | 75%: 70.0 | 100%: 75.0 | 115%: 76.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 896 | 50%: 894 | 75%: 890 | 100%: 888 | 115%: 885 | 125%: 882 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 735.00 | 75%: 1,105.00 | 100%: 1,480.00 | 115%: 1,705.00 | 125%: 1,855.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,450.00 | Current (%): 439.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 128.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,600.00 | Current (%): 485.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 115.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,700.00 | Current (%): 515.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 111.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 148.00 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 330.00 | Current (%): 100.0 | Torque (ft-lbs): 1,480.00 | Torque (%): 100.0 | Speed (RPM): 888 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 900.00 | Current (%): 273.0 | Torque (ft-lbs): 2,900.00 | Torque (%): 196.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,800.00 | Current (%): 545.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 132.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!