235,3600,TEFC,447TDZ,3/60/460
235,3600,TEFC,447TDZ,3/60/460 - 449TTFS16501
Part#: 449TTFS16501
Catalog#: 449TTFS16501
Weight: 2868 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 235 Hp |
Output KW | Output KW: 175 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3578 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 255 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0086 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 235 Hp | Output KW | Output KW: 175 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TDZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 255 A | Efficiency | Efficiency: 95.8 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3578 rpm |
Connection Drawing | Connection Drawing: A-EE7300V | Outline Drawing | Outline Drawing: B-SS556569-2875 |
Weight | Weight: 2868.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 70.00 | 25%: 95.00 | 50%: 142.00 | 75%: 195.00 | 100%: 255.00 | 115%: 290.00 | 125%: 315.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 48.00 | 50%: 92.50 | 75%: 137.00 | 100%: 183.00 | 115%: 210.00 | 125%: 228.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 64.0 | 50%: 82.0 | 75%: 88.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,585 | 100%: 3,578 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 86.00 | 50%: 172.00 | 75%: 258.00 | 100%: 345.00 | 115%: 397.00 | 125%: 432.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,775.00 | Current (%): 715.0 | Torque (ft-lbs): 575.00 | Torque (%): 170.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 235.00 |
Curvepoint: 1/3 | Current (Amps): 1,800.00 | Current (%): 722.0 | Torque (ft-lbs): 575.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 235.00 |
Curvepoint: Break-Down | Current (Amps): 1,200.00 | Current (%): 482.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 310.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 235.00 |
Curvepoint: 2/3 | Current (Amps): 1,700.00 | Current (%): 682.0 | Torque (ft-lbs): 750.00 | Torque (%): 220.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 235.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,825.00 | Current (%): 732.0 | Torque (ft-lbs): 650.00 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 235.00 |
Curvepoint: Full Load | Current (Amps): 255.00 | Current (%): 100.0 | Torque (ft-lbs): 345.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 235.00 |
Curvepoint: No Load | Current (Amps): 70.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 235.00 |
Efficiency
Information not available at the moment. Please check back later!