400,1800,TEFC,449TC,3/60/460
400,1800,TEFC,449TC,3/60/460
Part#: 449TTFS16064
Catalog#: 449TTFS16064
Weight: 3565 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 460 A | Power Factor | Power Factor: 84.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0056 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 460 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS553837-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 3565.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 145.00 | 25%: 185.00 | 50%: 265.00 | 75%: 356.00 | 100%: 460.00 | 115%: 525.00 | 125%: 570.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 80.00 | 50%: 156.00 | 75%: 232.00 | 100%: 309.00 | 115%: 356.00 | 125%: 388.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 54.0 | 50%: 74.0 | 75%: 81.5 | 100%: 84.5 | 115%: 85.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,792 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 585.00 | 75%: 880.00 | 100%: 1,175.00 | 115%: 1,352.00 | 125%: 1,470.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 370.0 | Torque (ft-lbs): 2,975.00 | Torque (%): 253.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 145.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,775.00 | Current (%): 603.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 187.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,950.00 | Current (%): 641.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,300.00 | Current (%): 500.0 | Torque (ft-lbs): 1,975.00 | Torque (%): 168.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 460.00 | Current (%): 100.0 | Torque (ft-lbs): 1,175.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,250.00 | Current (%): 707.0 | Torque (ft-lbs): 2,650.00 | Torque (%): 226.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!