250,900,TEFC,449TZ,3/60/460PWS&YD
250,900,TEFC,449TZ,3/60/460PWS&YD
Part#: 449TTFS14103
Catalog#: 449TTFS14103
Weight: 3410 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 330 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 330 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300BH |
Outline Drawing | Outline Drawing: B-SS550798-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 3410.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 135.00 | 25%: 155.00 | 50%: 200.00 | 75%: 260.00 | 100%: 330.00 | 115%: 375.00 | 125%: 412.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 51.00 | 50%: 99.00 | 75%: 148.00 | 100%: 197.00 | 115%: 228.00 | 125%: 248.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 41.0 | 50%: 62.0 | 75%: 71.5 | 100%: 75.0 | 115%: 76.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 895 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 885 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 734.00 | 75%: 1,105.00 | 100%: 1,478.00 | 115%: 1,704.00 | 125%: 1,856.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 330.00 | Current (%): 100.0 | Torque (ft-lbs): 1,478.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,500.00 | Current (%): 455.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 118.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,250.00 | Current (%): 379.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 129.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 825.00 | Current (%): 250.0 | Torque (ft-lbs): 2,700.00 | Torque (%): 183.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,400.00 | Current (%): 424.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 118.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 135.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,575.00 | Current (%): 477.0 | Torque (ft-lbs): 1,925.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!