250,1800,TEFC,449TSC,3/60/460
250,1800,TEFC,449TSC,3/60/460
Part#: 449TSTFCD36026
Catalog#: 449TSTFCD36026
Weight: 2822 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 2.375 in |
Connection Drawing | Connection Drawing: EE7340 | Outline Drawing | Outline Drawing: SS558145 |
Packaged Length | Packaged Length: 86.00 IN | Weight | Weight: 2822.00 LB |
Packaged Width | Packaged Width: 70.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 63.00 IN |
Efficiency
Information not available at the moment. Please check back later!