General Purpose Motor, 450 & 400 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 449TS Frame, DP
General Purpose Motor, 450 & 400 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 449TS Frame, DP
Part#: 449TSTDCD6002
Catalog#: GT00041
Model#: 449TSTDCD6002AA
Weight: 2384 lb
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Class F insulation
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 & 400 Hp |
Output KW | Output KW: 340.0 & 300.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3580 & 2977 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 483 & 520 A | Power Factor | Power Factor: 91.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0094 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 483 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3580 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620756-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 340 kW |
Output HP | Output HP: 450 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 96.5 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2384.00 LB |
UPC | UPC: 722856202130 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 118.50 | 25%: 166.00 | 50%: 259.00 | 75%: 366.50 | 100%: 483.00 | 115%: 556.50 | 125%: 607.50 |
% of Rated Load: Rated Output (KW) | 0%: 5.04 | 25%: 89.57 | 50%: 175.31 | 75%: 262.34 | 100%: 350.84 | 115%: 404.70 | 125%: 441.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.7 | 50%: 95.8 | 75%: 96.0 | 100%: 96.2 | 115%: 95.4 | 125%: 95.1 |
% of Rated Load: Power Factor (%) | 0%: 5.3 | 25%: 67.5 | 50%: 84.9 | 75%: 89.7 | 100%: 91.1 | 115%: 91.2 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,577 | 125%: 3,574 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 164.00 | 50%: 329.00 | 75%: 494.00 | 100%: 660.19 | 115%: 760.00 | 125%: 826.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 483.10 | Current (%): 100.0 | Torque (ft-lbs): 660.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): 0.00 | Power Factor (%): 91.1 | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 118.60 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 5.3 | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 2,875.00 | Current (%): 595.0 | Torque (ft-lbs): 990.00 | Torque (%): 150.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,300.00 | Current (%): 683.0 | Torque (ft-lbs): 1,195.00 | Torque (%): 181.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 2,650.00 | Current (%): 549.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 152.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 2,385.00 | Current (%): 494.0 | Torque (ft-lbs): 1,245.00 | Torque (%): 189.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 1,840.00 | Current (%): 381.0 | Torque (ft-lbs): 1,610.00 | Torque (%): 244.0 | Speed (RPM): 3,480 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!