150,870,TEBC-AXIAL,447/449T,3/29/334
150,870,TEBC-AXIAL,447/449T,3/29/334
Part#: 449THFS18358
Catalog#: 449THFS18358
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 334 V |
Speed | Speed: 860 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 29 Hz |
Current | Current: 230 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0183 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 230 A | Frequency | Frequency: 29 Hz |
Speed | Speed: 860 rpm | Connection Drawing | Connection Drawing: EE7300GK |
Outline Drawing | Outline Drawing: SS558173-2875 | Voltage | Voltage: 334 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.2 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 85.00 | 25%: 101.00 | 50%: 135.00 | 75%: 179.00 | 100%: 230.00 | 125%: 279.00 | 150%: 332.00 | 200%: 447.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 29.40 | 50%: 57.80 | 75%: 87.00 | 100%: 116.00 | 125%: 145.00 | 150%: 175.00 | 200%: 237.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.6 | 75%: 96.7 | 100%: 96.2 | 125%: 96.0 | 150%: 95.4 | 200%: 94.2 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 50.7 | 50%: 74.3 | 75%: 84.0 | 100%: 88.0 | 125%: 90.6 | 150%: 91.6 | 200%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 870 | 25%: 868 | 50%: 866 | 75%: 864 | 100%: 860 | 125%: 858 | 150%: 856 | 200%: 851 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 226.00 | 50%: 454.00 | 75%: 681.00 | 100%: 910.00 | 125%: 1,139.00 | 150%: 1,368.00 | 200%: 1,830.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,700.00 | Current (%): | Torque (ft-lbs): 900.00 | Torque (%): | Speed (RPM): 290 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 230.00 | Current (%): 100.0 | Torque (ft-lbs): 910.00 | Torque (%): 100.0 | Speed (RPM): 860 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,916.00 | Current (%): | Torque (ft-lbs): 1,117.00 | Torque (%): 122.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,650.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): | Speed (RPM): 435 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 85.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 870 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 1,284.00 | Current (%): | Torque (ft-lbs): 3,697.00 | Torque (%): 385.0 | Speed (RPM): 827 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,550.00 | Current (%): | Torque (ft-lbs): 1,250.00 | Torque (%): | Speed (RPM): 580 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!