400,1800,TEBC,449T,3/60/460
400,1800,TEBC,449T,3/60/460
Part#: 449THFS16575
Catalog#: 449THFS16575
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 448 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .007 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 448 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: EE7300DE |
Outline Drawing | Outline Drawing: SS553067-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.2 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 120.00 | 25%: 160.00 | 50%: 244.00 | 75%: 340.00 | 100%: 448.00 | 125%: 565.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 80.50 | 50%: 156.00 | 75%: 233.00 | 100%: 311.00 | 125%: 390.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 125%: 95.4 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 63.0 | 50%: 80.0 | 75%: 85.5 | 100%: 87.0 | 125%: 87.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 125%: 1,780 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 586.00 | 75%: 880.00 | 100%: 1,176.00 | 125%: 1,475.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 580.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 183.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,750.00 | Current (%): 614.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 179.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,850.00 | Current (%): 636.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 448.00 | Current (%): 100.0 | Torque (ft-lbs): 1,176.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,600.00 | Current (%): 357.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 242.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 536.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!