400,1800,TEFC,449T,3/60/460

400,1800,TEFC,449T,3/60/460

Part#: 449THFCD9061

Catalog#: W660A-P

Weight: 3199 lb

List Price: $68,668.00

Key Features


  • Meets IEEE-841 standard for severe duty motor applications; Bearing current protection (BCP); Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
  • IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
  • MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power; NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations
  • Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 400 Hp
Output KW Output KW: 300 kW Voltage Voltage: 460 V
Speed Speed: 1788 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 442 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .0095 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 442 A Frequency Frequency: 60 Hz
Speed Speed: 1788 rpm Connection Drawing Connection Drawing: EE7300U
Outline Drawing Outline Drawing: SS620973 Voltage Voltage: 460 V
Output KW Output KW: 300 kW Output HP Output HP: 400 Hp
Frame Size Frame Size: 449 Efficiency Efficiency: 96.2 %
Packaged Length Packaged Length: 78.00 IN Weight Weight: 3199.00 LB
UPC UPC: 722856191281 Packaged Width Packaged Width: 55.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 45.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 113.00 25%: 154.00 50%: 237.00 75%: 334.50 100%: 442.00 115%: 511.00 125%: 559.00
% of Rated Load: Rated Output (KW) 0%: 3.62 25%: 78.67 50%: 154.63 75%: 231.59 100%: 309.71 115%: 357.26 125%: 389.27
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 94.8 50%: 96.4 75%: 96.5 100%: 96.2 115%: 96.0 125%: 95.7
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 64.0 50%: 81.9 75%: 86.9 100%: 88.0 115%: 87.9 125%: 87.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,797 50%: 1,794 75%: 1,791 100%: 1,788 115%: 1,786 125%: 1,784
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 115%: 115.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 292.26 50%: 585.47 75%: 879.70 100%: 1,175.15 115%: 1,353.10 125%: 1,472.09
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 2,960.00 Current (%): 670.0 Torque (ft-lbs): 3,000.00 Torque (%): 255.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 42.0 Rated Output (Hp): 400.00
Curvepoint: No Load Current (Amps): 113.30 Current (%): 26.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 4.0 Rated Output (Hp): 400.00
Curvepoint: 1/3 Current (Amps): 2,570.00 Current (%): 581.0 Torque (ft-lbs): 2,600.00 Torque (%): 221.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 400.00
Curvepoint: Full Load Current (Amps): 442.00 Current (%): 100.0 Torque (ft-lbs): 1,175.00 Torque (%): 100.0 Speed (RPM): 1,788 Rated Output (KW): 0.00 Power Factor (%): 88.0 Rated Output (Hp): 400.00
Curvepoint: Break-Down Current (Amps): 1,390.00 Current (%): 314.0 Torque (ft-lbs): 2,500.00 Torque (%): 213.0 Speed (RPM): 1,746 Rated Output (KW): 0.00 Power Factor (%): 62.0 Rated Output (Hp): 400.00
Curvepoint: 2/3 Current (Amps): 2,102.00 Current (%): 476.0 Torque (ft-lbs): 2,550.00 Torque (%): 217.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 400.00
Curvepoint: Pull-Up Current (Amps): 2,370.00 Current (%): 536.0 Torque (ft-lbs): 2,500.00 Torque (%): 213.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 400.00

Efficiency


Information not available at the moment. Please check back later!