400,3600,DP,449TCZ,3/60/230
400,3600,DP,449TCZ,3/60/230 - 449THDN14002
Part#: 449THDN14002
Catalog#: 449THDN14002
Weight: 2510 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3578 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449TCZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 65 °C |
Frequency | Frequency: 60 Hz | Current | Current: 900 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .008 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 900 A | Efficiency | Efficiency: 95.8 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3578 rpm |
Connection Drawing | Connection Drawing: A-EE7300BM | Outline Drawing | Outline Drawing: SS557538-2938 |
Weight | Weight: 2510.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 306.00 | 25%: 374.00 | 50%: 520.00 | 75%: 700.00 | 100%: 900.00 | 125%: 1,110.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 81.00 | 50%: 157.00 | 75%: 233.00 | 100%: 311.00 | 125%: 390.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 54.5 | 50%: 78.0 | 75%: 84.0 | 100%: 87.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,582 | 100%: 3,578 | 125%: 3,570 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 3,100.00 | Current (%): 620.0 | Torque (ft-lbs): 1,040.00 | Torque (%): 157.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 27.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,880.00 | Current (%): 376.0 | Torque (ft-lbs): 1,755.00 | Torque (%): 265.0 | Speed (RPM): 3,435 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 3,000.00 | Current (%): 600.0 | Torque (ft-lbs): 850.00 | Torque (%): 128.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,835.00 | Current (%): 567.0 | Torque (ft-lbs): 860.00 | Torque (%): 130.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,675.00 | Current (%): 535.0 | Torque (ft-lbs): 1,080.00 | Torque (%): 163.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 450.00 | Current (%): 100.0 | Torque (ft-lbs): 587.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 153.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!