PARTIAL MOTOR
PARTIAL MOTOR
Part#: 449PART8009
Catalog#: 449PART8009
Weight: 2286 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 298.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3600 rpm | Frame | Frame: 449TSC |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: None Hz |
Current | Current: N/A A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: VERIFY | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: NOT AVAILABLE | Drive End Bearing Size | Drive End Bearing Size: 313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Unk |
Frame Material | Frame Material: Cast Iron | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Frame Suffix | Frame Suffix: TSC | Current | Current: N/A A |
Frequency | Frequency: None Hz | Speed | Speed: 3600 rpm |
Connection Drawing | Connection Drawing: N/A | Outline Drawing | Outline Drawing: N/A |
Voltage | Voltage: 460 V | Output KW | Output KW: 298.4 kW |
Output HP | Output HP: 400 Hp | Frame Size | Frame Size: 449 |
Weight | Weight: 2286.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!