PARTIAL MOTOR-250,1200,449,3/60/575
PARTIAL MOTOR-250,1200,449,3/60/575
Part#: 449PART18576
Catalog#: 449PART18576
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449 | Enclosure | Enclosure: PARTIAL |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 240 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .02 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: None |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: None |
Current | Current: 240 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: EE7300JM |
Outline Drawing | Outline Drawing: TBD | Voltage | Voltage: 575 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 97.60 | 25%: 112.00 | 50%: 146.40 | 75%: 190.40 | 100%: 240.00 | 125%: 296.00 | 150%: 355.20 | 200%: 496.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.35 | 25%: 49.40 | 50%: 97.00 | 75%: 145.00 | 100%: 194.00 | 125%: 244.00 | 150%: 294.00 | 200%: 400.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.2 | 50%: 95.7 | 75%: 95.7 | 100%: 95.8 | 125%: 95.5 | 150%: 94.9 | 200%: 93.3 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 45.2 | 50%: 68.3 | 75%: 78.5 | 100%: 83.0 | 125%: 85.0 | 150%: 85.2 | 200%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 125%: 1,187 | 150%: 1,183 | 200%: 1,174 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 274.00 | 50%: 548.00 | 75%: 823.00 | 100%: 1,100.00 | 125%: 1,376.00 | 150%: 1,654.00 | 200%: 2,217.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,760.00 | Current (%): 586.0 | Torque (ft-lbs): 990.00 | Torque (%): 90.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.3 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 800.00 | Current (%): 267.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 219.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,050.00 | Current (%): 350.0 | Torque (ft-lbs): 800.00 | Torque (%): 73.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 950.00 | Current (%): 316.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 91.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 300.00 | Current (%): 100.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,135.00 | Current (%): 378.0 | Torque (ft-lbs): 3,014.00 | Torque (%): 275.0 | Speed (RPM): 1,132 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 122.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!