Automotive Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445U Frame, TEFC
Automotive Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445U Frame, TEFC
Part#: 445UTFN4036
Catalog#: P493
Model#: 445UTFN4036AD
Weight: 2115 lb
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 445U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 113 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .042 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 43.47 in |
Frame Length | Frame Length: 20.25 in | Shaft Diameter | Shaft Diameter: 2.875 in |
Shaft Extension | Shaft Extension: 8.87 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 113 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS517165-2025 |
Voltage | Voltage: 460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 445 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2115.00 LB |
UPC | UPC: 722856061065 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 34.17 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.00 | 25%: 44.00 | 50%: 63.00 | 75%: 85.00 | 100%: 110.00 | 115%: 129.00 | 125%: 140.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.75 | 25%: 20.50 | 50%: 39.50 | 75%: 58.50 | 100%: 78.00 | 115%: 90.00 | 125%: 98.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 60.0 | 50%: 79.0 | 75%: 85.0 | 100%: 87.0 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 294.00 | 115%: 339.00 | 125%: 368.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 575.0 | Torque (ft-lbs): 400.00 | Torque (%): 136.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 32.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 642.0 | Torque (ft-lbs): 425.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 430.00 | Current (%): 354.0 | Torque (ft-lbs): 725.00 | Torque (%): 247.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 700.00 | Current (%): 619.0 | Torque (ft-lbs): 375.00 | Torque (%): 128.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 550.00 | Current (%): 487.0 | Torque (ft-lbs): 500.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |