150,1800,TEAO,445T,3/60/460
150,1800,TEAO,445T,3/60/460
Part#: 445TTTCD16536
Catalog#: U1881A
Weight: 1650 lb
List Price: $36,716.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- IP56, Severe Duty, 100% cast iron construction for rigidity and reduced vibration Internal and external epoxy paint
- Suitable for 20:1 VT and 20:1 CT on VFD, MAX GUARD® Class F insulation system 1.15 Service Factor on sinewave, 1.0 Service Factor on Inverter Power
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
- Extended grease tubes, regreasable in service T-drains provided for effective drainage (Installed in both endshields)
- Suitable for all angle mounting,
- Bearing Current Protection (BCP), Shaft grounding ring (SGRs) installed
- Inpro/Seal® quality VBX® bearing isolators, Ball bearings
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TV | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 169 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .0294 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TV |
Current | Current: 169 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: EE7300BH |
Outline Drawing | Outline Drawing: SS620964 | Voltage | Voltage: 460 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 445 | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 54.00 IN | Weight | Weight: 1650.00 LB |
UPC | UPC: 722856214638 | Packaged Width | Packaged Width: 42.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 35.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 54.00 | 25%: 67.50 | 50%: 95.50 | 75%: 130.00 | 100%: 168.50 | 115%: 192.00 | 125%: 209.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 30.00 | 50%: 58.50 | 75%: 87.50 | 100%: 117.00 | 115%: 134.00 | 125%: 146.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 56.5 | 50%: 77.0 | 75%: 84.5 | 100%: 87.0 | 115%: 87.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,795 | 75%: 1,792 | 100%: 1,790 | 115%: 1,790 | 125%: 1,788 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 440.00 | 115%: 508.00 | 125%: 553.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,085.00 | Current (%): 645.0 | Torque (ft-lbs): 926.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 168.50 | Current (%): 100.0 | Torque (ft-lbs): 440.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 54.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 647.00 | Current (%): 385.0 | Torque (ft-lbs): 1,232.00 | Torque (%): 280.0 | Speed (RPM): 1,745 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 945.00 | Current (%): 565.0 | Torque (ft-lbs): 770.00 | Torque (%): 175.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 870.00 | Current (%): 520.0 | Torque (ft-lbs): 780.00 | Torque (%): 177.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 800.00 | Current (%): 475.0 | Torque (ft-lbs): 965.00 | Torque (%): 220.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!