175,1800,DP,445TCZ,3/60/460PWS
175,1800,DP,445TCZ,3/60/460PWS
Part#: 445TTDS16061
Catalog#: 445TTDS16061
Weight: 1488 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 175 Hp |
Output KW | Output KW: 131 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1786 rpm | Service Factor | Service Factor: 1.4 |
Frame | Frame: 445TCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 60 Hz |
Current | Current: 199 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .023 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.4 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 199 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1786 rpm | Connection Drawing | Connection Drawing: A-EE7341C |
Outline Drawing | Outline Drawing: B-SS550043-2050 | Voltage | Voltage: 460 V |
Output KW | Output KW: 131 kW | Output HP | Output HP: 175 Hp |
Frame Size | Frame Size: 445 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 1488.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 140% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.00 | 25%: 78.00 | 50%: 112.00 | 75%: 155.00 | 100%: 199.00 | 115%: 225.00 | 125%: 245.00 | 140%: 275.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 35.00 | 50%: 68.00 | 75%: 102.00 | 100%: 136.00 | 115%: 157.00 | 125%: 171.00 | 140%: 192.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 | 140%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 56.0 | 50%: 76.0 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.5 | 140%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,786 | 115%: 1,784 | 125%: 1,782 | 140%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 | 140%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 385.00 | 100%: 515.00 | 115%: 592.00 | 125%: 645.00 | 140%: 722.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 140%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 61.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 175.00 |
Curvepoint: Break-Down | Current (Amps): 775.00 | Current (%): | Torque (ft-lbs): 1,425.00 | Torque (%): 276.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 175.00 |
Curvepoint: 1/3 | Current (Amps): 1,350.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 175.00 |
Curvepoint: Pull-Up | Current (Amps): 1,250.00 | Current (%): | Torque (ft-lbs): 875.00 | Torque (%): 149.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 175.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,425.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 175.00 |
Curvepoint: Full Load | Current (Amps): 199.00 | Current (%): 100.0 | Torque (ft-lbs): 515.00 | Torque (%): 100.0 | Speed (RPM): 1,786 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 175.00 |
Curvepoint: 2/3 | Current (Amps): 1,050.00 | Current (%): | Torque (ft-lbs): 1,050.00 | Torque (%): 178.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 175.00 |
Efficiency
Information not available at the moment. Please check back later!