Fire Pump Motor, 200 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 445TS Frame, DP

Fire Pump Motor, 200 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 445TS Frame, DP
Part#: 445TSTDCD4028
Catalog#: U1437
Model#: 445TSTDCD4028AA
Weight: 1430 lb
List Price: $18,089.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1488 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 249 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0325 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 249 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1488 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
Voltage | Voltage: 415 V | Output KW | Output KW: 149 kW |
Output HP | Output HP: 200 Hp | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 94.5 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 1430.00 LB | UPC | UPC: 722856213044 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 69.00 | 25%: 90.00 | 50%: 134.50 | 75%: 189.00 | 100%: 248.50 | 115%: 289.00 | 125%: 317.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.19 | 25%: 39.83 | 50%: 78.17 | 75%: 117.30 | 100%: 157.40 | 115%: 182.00 | 125%: 198.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.4 | 50%: 95.1 | 75%: 95.1 | 100%: 94.5 | 115%: 94.0 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 4.4 | 25%: 61.3 | 50%: 80.5 | 75%: 86.0 | 100%: 87.5 | 115%: 87.4 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,497 | 50%: 1,494 | 75%: 1,491 | 100%: 1,488 | 115%: 1,485 | 125%: 1,484 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 110.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 175.00 | 50%: 351.00 | 75%: 528.00 | 100%: 706.00 | 115%: 813.00 | 125%: 885.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 740.00 | Current (%): 296.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 198.0 | Speed (RPM): 1,449 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 69.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 4.4 | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,240.00 | Current (%): 497.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 167.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,140.00 | Current (%): 457.0 | Torque (ft-lbs): 1,170.00 | Torque (%): 166.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,020.00 | Current (%): 409.0 | Torque (ft-lbs): 1,240.00 | Torque (%): 176.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,410.00 | Current (%): 565.0 | Torque (ft-lbs): 1,475.00 | Torque (%): 209.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 249.50 | Current (%): 100.0 | Torque (ft-lbs): 706.00 | Torque (%): 100.0 | Speed (RPM): 1,488 | Rated Output (KW): 0.00 | Power Factor (%): 87.5 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!