Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 445T Frame, TEFC
Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 445T Frame, TEFC
Part#: 445THFCD9106
Catalog#: W603A
Model#: 445THFCD9106AA
Weight: 2048.05 lb
List Price: $46,663.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Meets IEEE-841 standard for severe duty applications
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 123 A | Power Factor | Power Factor: 80.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0447 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 123 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 890 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557668 |
Voltage | Voltage: 460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 445 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2048.05 LB |
UPC | UPC: 722856193032 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 40.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 47.50 | 25%: 55.00 | 50%: 73.00 | 75%: 96.20 | 100%: 123.00 | 115%: 142.00 | 125%: 155.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.90 | 50%: 40.00 | 75%: 59.50 | 100%: 79.50 | 115%: 91.60 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.6 | 50%: 93.4 | 75%: 93.6 | 100%: 93.6 | 115%: 93.4 | 125%: 93.2 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 47.5 | 50%: 68.8 | 75%: 77.5 | 100%: 80.8 | 115%: 81.2 | 125%: 81.2 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 895 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 885 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 145.00 | 50%: 295.00 | 75%: 440.00 | 100%: 590.00 | 115%: 680.00 | 125%: 740.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 542.00 | Current (%): 440.0 | Torque (ft-lbs): 880.00 | Torque (%): 150.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 342.00 | Current (%): 275.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 200.0 | Speed (RPM): 860 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 700.00 | Current (%): 568.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 123.00 | Current (%): 100.0 | Torque (ft-lbs): 590.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): 0.00 | Power Factor (%): 80.8 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 490.00 | Current (%): 395.0 | Torque (ft-lbs): 1,025.00 | Torque (%): 175.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 592.00 | Current (%): 480.0 | Torque (ft-lbs): 870.00 | Torque (%): 148.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 47.40 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!