150,1200,TEFC,445T,3/60/460

150,1200,TEFC,445T,3/60/460

Part#: 445THFCD9078

Catalog#: W614A-P

Weight: 2432 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets IEEE-841 standard for severe duty motor applications; Bearing current protection (BCP); Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
  • IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
  • MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power; NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations
  • Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 150 Hp
Output KW Output KW: 112 kW Voltage Voltage: 460 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 445T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 171 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .0223 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 171 A Frequency Frequency: 60 Hz
Speed Speed: 1190 rpm Connection Drawing Connection Drawing: EE7300U
Outline Drawing Outline Drawing: SS557888 Voltage Voltage: 460 V
Output KW Output KW: 112 kW Output HP Output HP: 150 Hp
Frame Size Frame Size: 445 Efficiency Efficiency: 95.8 %
Packaged Length Packaged Length: 65.00 IN Weight Weight: 2432.00 LB
UPC UPC: 722856191175 Packaged Width Packaged Width: 48.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 38.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 53.00 25%: 66.80 50%: 95.50 75%: 131.00 100%: 170.50 115%: 195.00 125%: 212.50
% of Rated Load: Rated Output (KW) 0%: 2.50 25%: 30.50 50%: 58.50 75%: 87.50 100%: 117.00 115%: 135.00 125%: 147.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.4 75%: 95.8 100%: 95.8 115%: 95.4 125%: 95.4
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 57.0 50%: 77.0 75%: 83.8 100%: 86.0 115%: 86.2 125%: 86.2
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,188 125%: 1,188
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 165.00 50%: 330.00 75%: 495.00 100%: 662.00 115%: 760.00 125%: 830.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 53.00 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 150.00
Curvepoint: Pull-Up Current (Amps): 870.00 Current (%): 510.0 Torque (ft-lbs): 1,020.00 Torque (%): 155.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00
Curvepoint: 2/3 Current (Amps): 785.00 Current (%): 461.0 Torque (ft-lbs): 1,265.00 Torque (%): 190.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00
Curvepoint: Break-Down Current (Amps): 612.00 Current (%): 360.0 Torque (ft-lbs): 1,757.00 Torque (%): 265.0 Speed (RPM): 1,158 Rated Output (KW): Power Factor (%): 62.0 Rated Output (Hp): 150.00
Curvepoint: Locked-Rotor Current (Amps): 1,085.00 Current (%): 640.0 Torque (ft-lbs): 1,192.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 30.0 Rated Output (Hp): 150.00
Curvepoint: Full Load Current (Amps): 170.50 Current (%): 100.0 Torque (ft-lbs): 662.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 150.00
Curvepoint: 1/3 Current (Amps): 945.00 Current (%): 555.0 Torque (ft-lbs): 1,008.00 Torque (%): 152.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00

Efficiency


Information not available at the moment. Please check back later!