Automotive Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 444U Frame, TEFC
Automotive Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 444U Frame, TEFC
Part#: 444UTFS17077
Catalog#: P365
Model#: 444UTFS17077AN
Weight: 1745 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 444U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 71 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .13 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 41.38 in |
Frame Length | Frame Length: 18.50 in | Shaft Diameter | Shaft Diameter: 2.875 in |
Shaft Extension | Shaft Extension: 8.63 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 71 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS512505-1850 |
Voltage | Voltage: 460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 444 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 1745.00 LB | UPC | UPC: 722856198020 |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.50 | 25%: 29.50 | 50%: 41.00 | 75%: 55.00 | 100%: 71.00 | 115%: 81.00 | 125%: 88.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 12.50 | 50%: 24.00 | 75%: 36.00 | 100%: 48.00 | 115%: 55.50 | 125%: 60.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 52.0 | 50%: 73.0 | 75%: 81.0 | 100%: 84.0 | 115%: 84.5 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 198.00 | 100%: 265.00 | 115%: 305.00 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 225.00 | Current (%): 317.0 | Torque (ft-lbs): 600.00 | Torque (%): 226.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 350.00 | Current (%): 493.0 | Torque (ft-lbs): 475.00 | Torque (%): 179.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 425.00 | Current (%): 599.0 | Torque (ft-lbs): 400.00 | Torque (%): 151.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 71.00 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 1,192 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 24.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 613.0 | Torque (ft-lbs): 450.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 400.00 | Current (%): 563.0 | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |