Explosion Proof Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 444T Frame, EPFC

Explosion Proof Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 444T Frame, EPFC
Part#: 444TTGN16580
Catalog#: E580A
Model#: 444TTGN16580AA
Weight: 2020 lb
List Price: $29,404.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- 10:1 Variable torque, see Inverter Duty column for constant torque
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
- 10:1 torque available as build-up, RTM for price and availability
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1188 & 990 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 444T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 248/124 & 230/115 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .048 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 41.35 in |
Frame Length | Frame Length: 18.25 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 248.0/124.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1188 rpm |
Connection Drawing | Connection Drawing: A-EE7308AD | Outline Drawing | Outline Drawing: B-SS515577-1825 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 444 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2020.00 LB |
UPC | UPC: 722856023964 | Packaged Width | Packaged Width: 46.00 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 30.96 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 53.50 | 25%: 60.50 | 50%: 77.00 | 75%: 99.00 | 100%: 124.00 | 115%: 140.00 | 125%: 152.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.50 | 50%: 39.50 | 75%: 59.00 | 100%: 78.50 | 115%: 90.50 | 125%: 98.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 43.0 | 50%: 64.5 | 75%: 75.0 | 100%: 80.0 | 115%: 81.5 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,188 | 115%: 1,186 | 125%: 1,184 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 331.00 | 100%: 442.00 | 115%: 509.00 | 125%: 554.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 53.50 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 524.0 | Torque (ft-lbs): 600.00 | Torque (%): 136.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 585.0 | Torque (ft-lbs): 750.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 700.00 | Current (%): 565.0 | Torque (ft-lbs): 600.00 | Torque (%): 136.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 425.00 | Current (%): 343.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 249.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 575.00 | Current (%): 464.0 | Torque (ft-lbs): 700.00 | Torque (%): 158.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 124.00 | Current (%): 100.0 | Torque (ft-lbs): 442.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |