Explosion Proof Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 444TS Frame, EPFC
Explosion Proof Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 444TS Frame, EPFC
Part#: 444TSTGN16531
Catalog#: U083A
Model#: 444TSTGN16531AA
Weight: 2064 lb
List Price: $54,302.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1785 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 444TS | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 143 & 138 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR D CL II GR FG T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0385 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 37.59 in |
Frame Length | Frame Length: 18.25 in | Shaft Diameter | Shaft Diameter: 2.375 in |
Shaft Extension | Shaft Extension: 5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 143 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS515918-1825 |
Voltage | Voltage: 460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 444 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2064.00 LB |
UPC | UPC: 722856024176 | Packaged Width | Packaged Width: 46.00 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 31.77 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 40.00 | 25%: 54.00 | 50%: 80.00 | 75%: 110.00 | 100%: 143.00 | 115%: 164.00 | 125%: 178.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 25.00 | 50%: 49.00 | 75%: 73.00 | 100%: 97.50 | 115%: 112.00 | 125%: 122.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 60.0 | 50%: 79.0 | 75%: 85.0 | 100%: 86.0 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.50 | 50%: 183.00 | 75%: 275.00 | 100%: 368.00 | 115%: 425.00 | 125%: 462.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 524.0 | Torque (ft-lbs): 450.00 | Torque (%): 122.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 575.00 | Current (%): 402.0 | Torque (ft-lbs): 850.00 | Torque (%): 231.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 40.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 675.00 | Current (%): 472.0 | Torque (ft-lbs): 525.00 | Torque (%): 143.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 143.00 | Current (%): 100.0 | Torque (ft-lbs): 368.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 850.00 | Current (%): 594.0 | Torque (ft-lbs): 480.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 800.00 | Current (%): 559.0 | Torque (ft-lbs): 425.00 | Torque (%): 115.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |