Fire Pump Motor, 150 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 444TS Frame, DP

Fire Pump Motor, 150 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 444TS Frame, DP
Part#: 444TSTDCD4029
Catalog#: U1435
Model#: 444TSTDCD4029AA
Weight: 1432 lb
List Price: $14,841.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1488 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 188 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0429 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 188 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1488 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
Voltage | Voltage: 415 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 444 |
Efficiency | Efficiency: 94.1 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 1432.00 LB | UPC | UPC: 722856212917 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 57.00 | 25%: 71.50 | 50%: 104.00 | 75%: 144.00 | 100%: 188.00 | 115%: 217.00 | 125%: 237.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.89 | 25%: 30.11 | 50%: 58.83 | 75%: 88.11 | 100%: 118.05 | 115%: 136.39 | 125%: 148.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.2 | 50%: 94.5 | 75%: 94.6 | 100%: 94.1 | 115%: 93.7 | 125%: 93.3 |
% of Rated Load: Power Factor (%) | 0%: 4.7 | 25%: 58.3 | 50%: 78.5 | 75%: 85.1 | 100%: 87.0 | 115%: 87.1 | 125%: 86.9 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,497 | 50%: 1,494 | 75%: 1,491 | 100%: 1,488 | 115%: 1,486 | 125%: 1,484 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 132.00 | 50%: 264.00 | 75%: 396.00 | 100%: 529.00 | 115%: 610.00 | 125%: 663.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 940.00 | Current (%): 499.0 | Torque (ft-lbs): 900.00 | Torque (%): 170.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,080.00 | Current (%): 574.0 | Torque (ft-lbs): 1,090.00 | Torque (%): 206.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 56.80 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 4.7 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 780.00 | Current (%): 414.0 | Torque (ft-lbs): 900.00 | Torque (%): 170.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 860.00 | Current (%): 457.0 | Torque (ft-lbs): 850.00 | Torque (%): 161.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 577.00 | Current (%): 306.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 208.0 | Speed (RPM): 1,448 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 188.30 | Current (%): 100.0 | Torque (ft-lbs): 529.00 | Torque (%): 100.0 | Speed (RPM): 1,488 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!