Fire Pump Motor, 200 HP, 3 Ph, 50 Hz, 415 V, 3000 RPM, 444TS Frame, DP

Fire Pump Motor, 200 HP, 3 Ph, 50 Hz, 415 V, 3000 RPM, 444TS Frame, DP
Part#: 444TSTDCD4005
Catalog#: U1436
Model#: 444TSTDCD4005AA
Weight: 1425 lb
List Price: $21,337.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 415 V |
Speed | Speed: 2974 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.2 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 242 A | Power Factor | Power Factor: 90.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .038 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 242 A | Synchronous RPM | Synchronous RPM: 3000 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 2974 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
Voltage | Voltage: 415 V | Output KW | Output KW: 149 kW |
Output HP | Output HP: 200 Hp | Frame Size | Frame Size: 444 |
Efficiency | Efficiency: 94.2 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 1425.00 LB | UPC | UPC: 722856212900 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 57.60 | 25%: 81.40 | 50%: 128.10 | 75%: 182.70 | 100%: 242.40 | 115%: 280.80 | 125%: 307.60 |
% of Rated Load: Rated Output (KW) | 0%: 2.30 | 25%: 40.00 | 50%: 78.50 | 75%: 117.90 | 100%: 158.40 | 115%: 183.30 | 125%: 200.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.2 | 50%: 95.0 | 75%: 94.9 | 100%: 94.2 | 115%: 93.6 | 125%: 93.2 |
% of Rated Load: Power Factor (%) | 0%: 5.6 | 25%: 68.4 | 50%: 85.3 | 75%: 89.8 | 100%: 90.9 | 115%: 90.8 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,994 | 50%: 2,988 | 75%: 2,982 | 100%: 2,974 | 115%: 2,970 | 125%: 2,966 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 87.70 | 50%: 175.80 | 75%: 264.20 | 100%: 353.20 | 115%: 406.80 | 125%: 442.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,170.00 | Current (%): 483.0 | Torque (ft-lbs): 390.00 | Torque (%): 110.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 57.60 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 5.6 | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,080.00 | Current (%): 446.0 | Torque (ft-lbs): 395.00 | Torque (%): 112.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 242.40 | Current (%): 100.0 | Torque (ft-lbs): 353.20 | Torque (%): 100.0 | Speed (RPM): 2,974 | Rated Output (KW): 0.00 | Power Factor (%): 90.8 | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 793.00 | Current (%): 327.0 | Torque (ft-lbs): 773.00 | Torque (%): 219.0 | Speed (RPM): 2,870 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,362.00 | Current (%): 562.0 | Torque (ft-lbs): 467.00 | Torque (%): 132.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 980.00 | Current (%): 404.0 | Torque (ft-lbs): 480.00 | Torque (%): 136.0 | Speed (RPM): 2,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!