430 frame, 4 pole synchronous AC generator
Resource Center
No resource available.
430 frame, 4 pole synchronous AC generator
Part#: 430PSL1314
Catalog#: 430PSL1314
Your Price: Login is Required
Key Features
- Rugged frame and oversized generator shaft utilized for superior mechanical strength
- Ideal for power sensitive demands of tactical quiet military installations and high performance requirements for aircraft ground power servicing and starting
- High frequency brushless AC generator provides superior transient and steady-state output for MIL-STD requirements
- 2000 rpm, 24 pole, 400 hertz designs
- Single or two-bearing designs available
- VR485-1 00-L voltage regulator providing 1 % regulation and line providing 1 % regulation and line droop compensation standard
- Total harmonic content less than 1 %
- Waveform deviation less than 2%
- Transient - no load/full load voltage dip less than 15%, recovery to 99% less than 0.25 second
- Oversized bearing(s) prelubricated with minimum B-10 life of 100,000 hrs
Specifications
Frequency | Frequency: 400 Hz | Terminations | Terminations: Leads |
Speed | Speed: 2000 r/min | Leads | Leads: 10 |
Phase | Phase: Three | Regulator | Regulator: PM400 |
Insulation | Insulation: Class F | Bearing | Bearing: Single, Double, Close-Coupled |
Frame | Frame: 430 | PF | PF: 0.8 |
kW | kW: 70 | UL Listed | UL Listed: No |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!