Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405TC Frame, TEFC
Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405TC Frame, TEFC
Part#: 405TTFCD6540
Catalog#: E066
Model#: 405TTFCD6540CC
Weight: 280 lb
List Price: $21,615.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- 100% cast iron construction for rigidity and reduced vibration
- IP55 enclosure
- MAX GUARD® Class H insulation system
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 113 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0555 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 113 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557770 |
Voltage | Voltage: 460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 280.00 LB |
UPC | UPC: 722856202185 | Packaged Width | Packaged Width: 27.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.00 | 25%: 45.00 | 50%: 63.80 | 75%: 86.80 | 100%: 113.00 | 115%: 129.00 | 125%: 140.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 20.26 | 50%: 39.34 | 75%: 58.74 | 100%: 78.48 | 115%: 90.52 | 125%: 98.64 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.0 | 50%: 94.8 | 75%: 95.4 | 100%: 95.4 | 115%: 94.8 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 56.8 | 50%: 77.5 | 75%: 85.0 | 100%: 87.0 | 115%: 88.2 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.11 | 50%: 146.50 | 75%: 220.30 | 100%: 294.00 | 115%: 339.00 | 125%: 369.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 684.00 | Current (%): 606.0 | Torque (ft-lbs): 513.00 | Torque (%): 174.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 629.00 | Current (%): 557.0 | Torque (ft-lbs): 519.00 | Torque (%): 176.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 36.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 525.00 | Current (%): 421.0 | Torque (ft-lbs): 975.00 | Torque (%): 330.0 | Speed (RPM): 1,715 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 580.00 | Current (%): 514.0 | Torque (ft-lbs): 643.00 | Torque (%): 218.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 697.0 | Torque (ft-lbs): 580.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!