Fire Pump Motor, 150 HP, 3 Ph, 50 Hz, 415 V, 3000 RPM, 405TS Frame, DP

Fire Pump Motor, 150 HP, 3 Ph, 50 Hz, 415 V, 3000 RPM, 405TS Frame, DP
Part#: 405TSTDCD4005
Catalog#: U1434
Model#: 405TSTDCD4005AA
Weight: 1080 lb
List Price: $16,762.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 415 V |
Speed | Speed: 2968 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.3 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 184 A | Power Factor | Power Factor: 90.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0645 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 184 A | Synchronous RPM | Synchronous RPM: 3000 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 2968 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620989 |
Voltage | Voltage: 415 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 93.3 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 1080.00 LB | UPC | UPC: 722856212856 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 44.00 | 25%: 61.70 | 50%: 96.90 | 75%: 138.40 | 100%: 184.20 | 115%: 213.90 | 125%: 234.90 |
% of Rated Load: Rated Output (KW) | 0%: 1.90 | 25%: 30.20 | 50%: 59.30 | 75%: 89.20 | 100%: 120.10 | 115%: 139.20 | 125%: 152.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.6 | 50%: 94.4 | 75%: 94.1 | 100%: 93.3 | 115%: 92.5 | 125%: 91.9 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 68.1 | 50%: 85.2 | 75%: 89.7 | 100%: 90.7 | 115%: 90.5 | 125%: 90.1 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,993 | 50%: 2,985 | 75%: 2,977 | 100%: 2,968 | 115%: 2,962 | 125%: 2,958 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 65.80 | 50%: 132.00 | 75%: 198.50 | 100%: 265.40 | 115%: 305.90 | 125%: 332.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 710.00 | Current (%): 385.0 | Torque (ft-lbs): 360.00 | Torque (%): 136.0 | Speed (RPM): 2,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 780.00 | Current (%): 423.0 | Torque (ft-lbs): 290.00 | Torque (%): 109.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 184.20 | Current (%): 100.0 | Torque (ft-lbs): 265.40 | Torque (%): 100.0 | Speed (RPM): 2,968 | Rated Output (KW): 0.00 | Power Factor (%): 90.6 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 43.90 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 969.00 | Current (%): 526.0 | Torque (ft-lbs): 340.00 | Torque (%): 128.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 850.00 | Current (%): 461.0 | Torque (ft-lbs): 285.00 | Torque (%): 107.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 566.00 | Current (%): 307.0 | Torque (ft-lbs): 552.00 | Torque (%): 208.0 | Speed (RPM): 2,857 | Rated Output (KW): 0.00 | Power Factor (%): 71.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!