150,3600,DP,405TS,3/60/380
150,3600,DP,405TS,3/60/380
Part#: 405TSTDCD14019
Catalog#: U1534B
Weight: 1238 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 380 V |
Speed | Speed: 3570 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 200 A | Power Factor | Power Factor: 90.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .064 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 200 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3570 rpm | Connection Drawing | Connection Drawing: EE7300BH |
Outline Drawing | Outline Drawing: SS620989 | Voltage | Voltage: 380 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 1238.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 46.61 | 25%: 66.58 | 50%: 105.32 | 75%: 150.71 | 100%: 199.74 | 115%: 231.21 | 125%: 254.21 |
% of Rated Load: Rated Output (KW) | 0%: 2.40 | 25%: 31.00 | 50%: 59.50 | 75%: 89.00 | 100%: 119.00 | 115%: 138.00 | 125%: 151.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.2 | 50%: 93.9 | 75%: 94.1 | 100%: 93.6 | 115%: 93.0 | 125%: 92.6 |
% of Rated Load: Power Factor (%) | 0%: 7.8 | 25%: 69.4 | 50%: 85.7 | 75%: 89.9 | 100%: 90.7 | 115%: 90.5 | 125%: 90.2 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,593 | 50%: 3,586 | 75%: 3,578 | 100%: 3,570 | 115%: 3,564 | 125%: 3,560 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 220.00 | 115%: 255.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 930.00 | Current (%): 563.0 | Torque (ft-lbs): 300.00 | Torque (%): 136.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 165.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 90.7 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 38.50 | Current (%): 23.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.8 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 535.00 | Current (%): 324.0 | Torque (ft-lbs): 475.00 | Torque (%): 215.0 | Speed (RPM): 3,454 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 454.0 | Torque (ft-lbs): 240.00 | Torque (%): 109.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 680.00 | Current (%): 412.0 | Torque (ft-lbs): 310.00 | Torque (%): 140.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 810.00 | Current (%): 490.0 | Torque (ft-lbs): 250.00 | Torque (%): 113.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!