50,740,TEBC,405TS,3/37/460
50,740,TEBC,405TS,3/37/460
Part#: 405TSHFS18577
Catalog#: 405TSHFS18577
Weight: 1344 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405TS | Enclosure | Enclosure: TEBC-RADIAL |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 37 Hz |
Current | Current: 61 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TS |
Current | Current: 61 A | Frequency | Frequency: 37 Hz |
Speed | Speed: 725 rpm | Connection Drawing | Connection Drawing: A-EE7300DM |
Outline Drawing | Outline Drawing: B-SS553823-1675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 37 kW | Output HP | Output HP: 50 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 92.4 % |
Weight | Weight: 1344.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.00 | 25%: 27.00 | 50%: 36.00 | 75%: 47.50 | 100%: 61.00 | 125%: 76.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 10.00 | 50%: 20.00 | 75%: 30.00 | 100%: 40.50 | 125%: 51.50 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 93.6 | 75%: 93.0 | 100%: 92.4 | 125%: 91.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 48.0 | 50%: 71.0 | 75%: 80.0 | 100%: 83.0 | 125%: 84.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 740 | 25%: 736 | 50%: 732 | 75%: 728 | 100%: 725 | 125%: 720 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 89.50 | 50%: 179.00 | 75%: 270.00 | 100%: 362.00 | 125%: 456.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 23.00 | Current (%): 37.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 740 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 61.00 | Current (%): 100.0 | Torque (ft-lbs): 362.00 | Torque (%): 100.0 | Speed (RPM): 725 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 325.00 | Current (%): 535.0 | Torque (ft-lbs): 575.00 | Torque (%): 158.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 410.0 | Torque (ft-lbs): 850.00 | Torque (%): 234.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 350.00 | Current (%): 575.0 | Torque (ft-lbs): 715.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 300.00 | Current (%): 492.0 | Torque (ft-lbs): 675.00 | Torque (%): 186.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 340.00 | Current (%): 558.0 | Torque (ft-lbs): 575.00 | Torque (%): 158.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!